IESNA:LM-63-2002
[TEST]P1390124
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4B-850-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 4xLight Square PACKAGE 80CRI 5000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.20A 144.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13634.7
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 144.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
50.3 46.1 50.3 58.7 67.1 75.5 83.9 92.3 100.7 113.2 130.0 159.4 213.9 264.2 264.2 260.0 272.6 297.8 373.3 675.2 1056.9 1149.2 1035.9 876.5 658.5 536.8 473.9 440.4 423.6 394.2 352.3 255.8 100.7 29.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 50.3 58.7 67.1 75.5 79.7 88.1 92.3 104.9 113.2 134.2 167.8 205.5 209.7 205.5 201.3 213.9 251.6 406.8 599.7 654.3 608.1 541.0 448.8 398.4 377.5 364.9 356.5 339.7 302.0 234.9 113.2 29.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 50.3 54.5 62.9 71.3 75.5 83.9 83.9 92.3 100.7 113.2 121.6 146.8 155.2 151.0 134.2 130.0 134.2 138.4 142.6 159.4 184.5 205.5 239.1 264.2 281.0 293.6 289.4 285.2 251.6 213.9 121.6 29.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 50.3 54.5 62.9 67.1 71.3 79.7 79.7 88.1 92.3 104.9 109.0 130.0 134.2 134.2 121.6 117.4 121.6 121.6 125.8 138.4 159.4 176.1 201.3 226.5 239.1 247.4 247.4 251.6 230.7 201.3 121.6 33.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 50.3 54.5 58.7 67.1 71.3 75.5 75.5 79.7 83.9 92.3 100.7 113.2 117.4 117.4 109.0 109.0 109.0 109.0 109.0 117.4 130.0 142.6 167.8 184.5 197.1 205.5 205.5 213.9 209.7 188.7 125.8 37.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 46.1 50.3 58.7 62.9 67.1 67.1 67.1 75.5 75.5 83.9 88.1 92.3 96.5 96.5 92.3 96.5 92.3 92.3 92.3 96.5 104.9 113.2 130.0 146.8 151.0 159.4 163.6 180.3 184.5 172.0 125.8 41.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 46.1 50.3 54.5 58.7 62.9 62.9 62.9 67.1 67.1 71.3 75.5 75.5 75.5 79.7 79.7 83.9 79.7 75.5 75.5 75.5 75.5 79.7 92.3 104.9 109.0 113.2 121.6 142.6 163.6 159.4 125.8 46.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 46.1 50.3 54.5 54.5 58.7 58.7 58.7 62.9 62.9 67.1 71.3 71.3 71.3 71.3 71.3 75.5 75.5 71.3 71.3 71.3 71.3 75.5 88.1 100.7 104.9 109.0 117.4 130.0 142.6 138.4 109.0 41.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 46.1 50.3 50.3 54.5 58.7 58.7 58.7 58.7 58.7 62.9 62.9 62.9 62.9 67.1 67.1 67.1 67.1 67.1 67.1 67.1 67.1 71.3 83.9 96.5 100.7 104.9 109.0 117.4 121.6 117.4 92.3 41.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 41.9 46.1 50.3 50.3 54.5 54.5 54.5 54.5 54.5 58.7 58.7 58.7 58.7 58.7 58.7 58.7 62.9 58.7 62.9 62.9 62.9 67.1 75.5 88.1 96.5 100.7 104.9 100.7 96.5 92.3 75.5 37.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 41.9 46.1 46.1 46.1 50.3 50.3 50.3 50.3 50.3 54.5 50.3 50.3 50.3 50.3 50.3 50.3 54.5 54.5 58.7 58.7 58.7 62.9 71.3 83.9 92.3 96.5 96.5 88.1 75.5 71.3 58.7 33.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 41.9 46.1 46.1 46.1 46.1 46.1 46.1 46.1 46.1 50.3 46.1 46.1 46.1 46.1 46.1 46.1 50.3 50.3 54.5 54.5 54.5 58.7 67.1 75.5 79.7 83.9 79.7 71.3 62.9 58.7 46.1 25.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 41.9 41.9 41.9 46.1 46.1 46.1 46.1 46.1 46.1 46.1 46.1 46.1 41.9 41.9 41.9 41.9 46.1 41.9 46.1 50.3 54.5 58.7 62.9 67.1 67.1 67.1 62.9 58.7 50.3 41.9 33.6 16.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 37.7 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 41.9 37.7 37.7 37.7 37.7 37.7 37.7 41.9 41.9 50.3 54.5 58.7 58.7 54.5 54.5 46.1 41.9 33.6 29.4 16.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 37.7 37.7 37.7 41.9 37.7 37.7 37.7 37.7 37.7 37.7 37.7 37.7 33.6 33.6 33.6 33.6 33.6 29.4 33.6 37.7 46.1 50.3 54.5 50.3 41.9 37.7 29.4 25.2 21.0 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 37.7 37.7 37.7 41.9 37.7 37.7 37.7 37.7 33.6 33.6 33.6 33.6 29.4 29.4 29.4 29.4 29.4 29.4 29.4 33.6 37.7 37.7 41.9 37.7 33.6 29.4 21.0 21.0 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 37.7 37.7 37.7 37.7 37.7 33.6 33.6 33.6 33.6 33.6 29.4 29.4 25.2 25.2 25.2 25.2 29.4 29.4 29.4 25.2 29.4 25.2 29.4 25.2 21.0 21.0 16.8 12.6 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 33.6 33.6 33.6 37.7 33.6 33.6 33.6 33.6 29.4 29.4 25.2 25.2 21.0 21.0 16.8 21.0 25.2 25.2 25.2 21.0 16.8 12.6 12.6 12.6 12.6 8.4 8.4 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 33.6 33.6 33.6 33.6 33.6 29.4 29.4 29.4 25.2 25.2 21.0 21.0 16.8 16.8 12.6 16.8 21.0 25.2 21.0 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 33.6 33.6 33.6 33.6 33.6 29.4 29.4 29.4 25.2 21.0 16.8 16.8 12.6 12.6 8.4 12.6 16.8 21.0 16.8 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 33.6 33.6 33.6 33.6 33.6 29.4 29.4 25.2 21.0 21.0 16.8 16.8 12.6 8.4 8.4 8.4 12.6 12.6 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 33.6 33.6 29.4 29.4 29.4 25.2 25.2 25.2 21.0 16.8 12.6 12.6 8.4 4.2 4.2 4.2 4.2 8.4 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 33.6 33.6 29.4 29.4 29.4 25.2 25.2 21.0 16.8 12.6 8.4 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 33.6 33.6 29.4 29.4 29.4 25.2 25.2 21.0 16.8 8.4 8.4 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 33.6 33.6 29.4 29.4 29.4 25.2 25.2 16.8 12.6 8.4 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 29.4 29.4 25.2 25.2 25.2 21.0 21.0 16.8 12.6 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 29.4 29.4 25.2 25.2 25.2 21.0 21.0 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 29.4 29.4 25.2 25.2 25.2 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 29.4 29.4 25.2 25.2 21.0 21.0 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 29.4 25.2 21.0 21.0 21.0 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 29.4 25.2 21.0 21.0 16.8 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 29.4 25.2 21.0 21.0 16.8 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 29.4 25.2 21.0 21.0 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 25.2 21.0 16.8 16.8 12.6 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 25.2 21.0 16.8 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 25.2 21.0 16.8 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 21.0 16.8 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 21.0 16.8 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 21.0 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 21.0 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 21.0 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 29.4 21.0 16.8 12.6 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 33.6 25.2 21.0 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 29.4 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 29.4 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 37.7 29.4 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 33.6 29.4 25.2 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 41.9 33.6 29.4 25.2 21.0 16.8 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 37.7 33.6 29.4 21.0 16.8 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 37.7 33.6 29.4 25.2 21.0 12.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 41.9 37.7 33.6 29.4 25.2 16.8 12.6 8.4 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 46.1 41.9 37.7 33.6 29.4 21.0 16.8 12.6 8.4 4.2 4.2 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 54.5 46.1 41.9 37.7 33.6 29.4 25.2 21.0 12.6 8.4 8.4 8.4 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 54.5 50.3 46.1 41.9 37.7 33.6 29.4 25.2 16.8 12.6 8.4 8.4 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 54.5 50.3 46.1 41.9 37.7 33.6 29.4 21.0 16.8 12.6 12.6 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 54.5 50.3 46.1 41.9 41.9 37.7 29.4 25.2 16.8 16.8 12.6 12.6 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.2 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 54.5 50.3 46.1 46.1 41.9 33.6 29.4 21.0 21.0 16.8 16.8 12.6 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 8.4 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 54.5 50.3 50.3 46.1 41.9 37.7 29.4 25.2 21.0 16.8 16.8 12.6 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 8.4 8.4 4.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 54.5 54.5 50.3 50.3 46.1 41.9 33.6 29.4 25.2 21.0 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 8.4 8.4 4.2 4.2 4.2 4.2 4.2 4.2 4.2 8.4 8.4 8.4 8.4 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 58.7 54.5 54.5 50.3 50.3 41.9 37.7 29.4 25.2 25.2 21.0 16.8 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 12.6 12.6 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 58.7 58.7 54.5 54.5 50.3 46.1 37.7 33.6 29.4 25.2 25.2 21.0 21.0 16.8 16.8 16.8 16.8 16.8 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 8.4 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 58.7 58.7 54.5 54.5 54.5 46.1 41.9 33.6 29.4 29.4 25.2 21.0 21.0 16.8 16.8 16.8 16.8 16.8 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 8.4 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 58.7 58.7 54.5 54.5 54.5 50.3 46.1 37.7 33.6 29.4 29.4 25.2 25.2 21.0 21.0 21.0 21.0 16.8 12.6 12.6 8.4 8.4 8.4 8.4 8.4 8.4 8.4 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 62.9 62.9 58.7 58.7 58.7 50.3 46.1 41.9 33.6 33.6 29.4 25.2 25.2 21.0 21.0 21.0 21.0 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 62.9 62.9 58.7 58.7 58.7 54.5 50.3 41.9 37.7 33.6 33.6 29.4 29.4 25.2 25.2 25.2 25.2 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 62.9 62.9 58.7 58.7 58.7 54.5 50.3 46.1 37.7 33.6 33.6 29.4 29.4 25.2 25.2 25.2 25.2 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 62.9 62.9 58.7 58.7 58.7 54.5 50.3 46.1 37.7 37.7 33.6 33.6 29.4 29.4 29.4 29.4 25.2 25.2 21.0 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 62.9 62.9 62.9 58.7 58.7 58.7 58.7 50.3 46.1 41.9 37.7 37.7 33.6 33.6 29.4 29.4 29.4 29.4 25.2 21.0 21.0 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 58.7 58.7 58.7 58.7 58.7 50.3 46.1 41.9 41.9 37.7 37.7 33.6 33.6 33.6 33.6 29.4 29.4 25.2 21.0 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 58.7 58.7 58.7 58.7 58.7 50.3 46.1 41.9 41.9 37.7 37.7 33.6 33.6 33.6 33.6 29.4 29.4 25.2 21.0 16.8 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 58.7 58.7 58.7 58.7 58.7 50.3 46.1 41.9 41.9 37.7 37.7 37.7 37.7 37.7 37.7 33.6 33.6 29.4 25.2 21.0 16.8 16.8 16.8 16.8 16.8 16.8 12.6 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 58.7 58.7 58.7 54.5 54.5 50.3 46.1 46.1 46.1 41.9 41.9 37.7 37.7 37.7 41.9 41.9 37.7 33.6 29.4 25.2 21.0 21.0 16.8 16.8 21.0 16.8 16.8 12.6 12.6 12.6 12.6 12.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 54.5 54.5 54.5 54.5 54.5 50.3 46.1 46.1 46.1 41.9 41.9 41.9 41.9 41.9 41.9 46.1 41.9 33.6 29.4 25.2 21.0 21.0 21.0 21.0 21.0 21.0 16.8 12.6 12.6 8.4 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 54.5 54.5 54.5 50.3 50.3 50.3 46.1 46.1 46.1 41.9 41.9 41.9 41.9 41.9 46.1 50.3 46.1 37.7 33.6 29.4 25.2 25.2 21.0 21.0 25.2 21.0 16.8 12.6 12.6 8.4 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 54.5 54.5 54.5 50.3 50.3 50.3 46.1 46.1 46.1 46.1 46.1 46.1 46.1 46.1 50.3 50.3 50.3 41.9 41.9 41.9 37.7 37.7 33.6 29.4 33.6 29.4 25.2 21.0 16.8 12.6 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 54.5 54.5 54.5 54.5 50.3 50.3 50.3 50.3 50.3 46.1 46.1 50.3 50.3 50.3 50.3 54.5 50.3 50.3 50.3 54.5 54.5 50.3 41.9 41.9 37.7 33.6 29.4 25.2 21.0 12.6 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 58.7 54.5 54.5 54.5 54.5 54.5 50.3 50.3 50.3 50.3 50.3 50.3 50.3 50.3 50.3 50.3 54.5 54.5 54.5 54.5 58.7 67.1 67.1 58.7 54.5 50.3 46.1 41.9 37.7 33.6 21.0 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 58.7 54.5 54.5 54.5 54.5 54.5 50.3 50.3 50.3 50.3 50.3 50.3 50.3 54.5 54.5 54.5 54.5 54.5 54.5 58.7 67.1 79.7 79.7 71.3 62.9 58.7 50.3 46.1 41.9 37.7 25.2 16.8 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 58.7 54.5 54.5 54.5 58.7 54.5 54.5 54.5 54.5 54.5 54.5 54.5 54.5 58.7 58.7 58.7 58.7 58.7 58.7 62.9 71.3 79.7 83.9 79.7 75.5 71.3 67.1 62.9 54.5 50.3 37.7 25.2 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 58.7 58.7 58.7 58.7 54.5 54.5 58.7 58.7 58.7 58.7 58.7 62.9 62.9 62.9 62.9 67.1 67.1 71.3 75.5 83.9 88.1 88.1 88.1 88.1 79.7 75.5 71.3 67.1 54.5 33.6 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 58.7 58.7 62.9 58.7 58.7 58.7 58.7 58.7 58.7 58.7 58.7 62.9 62.9 67.1 67.1 71.3 71.3 75.5 75.5 83.9 88.1 96.5 100.7 100.7 96.5 92.3 83.9 79.7 67.1 41.9 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 58.7 58.7 58.7 58.7 62.9 58.7 58.7 58.7 62.9 62.9 62.9 62.9 62.9 67.1 67.1 71.3 71.3 75.5 75.5 79.7 79.7 83.9 92.3 104.9 113.2 113.2 109.0 104.9 96.5 92.3 79.7 50.3 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 62.9 62.9 62.9 62.9 67.1 62.9 62.9 62.9 67.1 67.1 67.1 67.1 71.3 75.5 75.5 79.7 79.7 79.7 79.7 83.9 83.9 88.1 100.7 113.2 117.4 121.6 121.6 121.6 121.6 117.4 96.5 50.3 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 62.9 62.9 62.9 67.1 67.1 67.1 67.1 67.1 71.3 75.5 75.5 75.5 75.5 79.7 83.9 88.1 83.9 83.9 83.9 88.1 88.1 92.3 104.9 117.4 125.8 130.0 130.0 138.4 146.8 138.4 117.4 54.5 8.4 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 67.1 67.1 67.1 67.1 71.3 71.3 71.3 71.3 75.5 79.7 79.7 79.7 83.9 88.1 88.1 92.3 92.3 88.1 83.9 88.1 88.1 96.5 113.2 125.8 130.0 134.2 142.6 155.2 167.8 163.6 134.2 54.5 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 67.1 67.1 67.1 71.3 71.3 75.5 75.5 75.5 79.7 83.9 83.9 83.9 88.1 92.3 96.5 100.7 96.5 92.3 88.1 92.3 92.3 100.7 117.4 130.0 134.2 142.6 151.0 172.0 192.9 184.5 151.0 54.5 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 67.1 67.1 71.3 75.5 75.5 79.7 79.7 83.9 88.1 92.3 96.5 100.7 109.0 109.0 109.0 113.2 109.0 109.0 104.9 113.2 125.8 134.2 155.2 167.8 172.0 180.3 184.5 197.1 205.5 188.7 142.6 50.3 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 71.3 71.3 79.7 79.7 83.9 88.1 92.3 96.5 104.9 109.0 121.6 130.0 125.8 125.8 125.8 121.6 125.8 125.8 134.2 159.4 172.0 192.9 205.5 213.9 218.1 218.1 222.3 218.1 192.9 130.0 50.3 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 71.3 75.5 79.7 83.9 88.1 92.3 96.5 104.9 113.2 121.6 138.4 146.8 142.6 138.4 134.2 134.2 138.4 142.6 155.2 188.7 205.5 226.5 243.3 251.6 255.8 247.4 243.3 230.7 197.1 121.6 46.1 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 71.3 75.5 83.9 88.1 92.3 96.5 104.9 113.2 121.6 134.2 155.2 167.8 159.4 151.0 146.8 146.8 155.2 159.4 176.1 222.3 239.1 264.2 281.0 289.4 293.6 281.0 268.4 243.3 201.3 109.0 41.9 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 75.5 79.7 88.1 92.3 100.7 104.9 117.4 130.0 146.8 176.1 209.7 218.1 213.9 209.7 222.3 281.0 415.2 541.0 620.7 654.3 624.9 499.1 440.4 402.6 381.7 352.3 322.9 281.0 201.3 100.7 41.9 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 75.5 79.7 88.1 96.5 104.9 113.2 125.8 142.6 167.8 213.9 264.2 268.4 264.2 268.4 297.8 411.0 675.2 918.5 1065.3 1082.1 1010.8 734.0 595.6 511.7 465.5 419.4 373.3 314.6 201.3 92.3 37.7 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 79.7 83.9 92.3 100.7 113.2 125.8 142.6 180.3 251.6 356.5 432.0 469.7 515.9 595.6 775.9 1233.0 2038.3 2940.0 3191.6 2931.6 2403.2 1891.5 1409.2 1044.3 775.9 595.6 461.3 364.9 201.3 100.7 37.7 4.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 79.7 83.9 96.5 104.9 121.6 134.2 159.4 218.1 331.3 499.1 595.6 666.8 763.3 918.5 1254.0 2055.1 3401.3 4961.5 5318.0 4777.0 3795.6 3049.0 2222.8 1576.9 1086.2 771.7 549.4 415.2 197.1 104.9 37.7 4.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 79.7 88.1 100.7 109.0 130.0 163.6 251.6 415.2 650.1 910.1 1132.4 1333.7 1564.4 1870.5 2508.0 4005.3 6089.7 7855.4 8211.9 7645.7 6693.6 6005.8 5150.3 4164.7 2910.6 1765.7 985.6 532.6 218.1 113.2 41.9 4.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 79.7 88.1 100.7 113.2 142.6 188.7 348.1 616.5 968.8 1321.1 1669.2 1996.4 2361.2 2822.6 3766.2 5955.5 8778.1 10749.3 11105.8 10510.2 9587.5 8962.6 8077.7 6752.4 4730.8 2759.7 1417.6 645.9 234.9 121.6 41.9 4.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 79.7 92.3 104.9 117.4 151.0 218.1 440.4 813.6 1287.6 1732.1 2201.9 2663.2 3162.3 3770.4 5020.2 7905.7 11462.2 13643.1 13995.4 13378.9 12485.6 11919.4 11005.1 9335.9 6555.2 3749.4 1853.8 763.3 255.8 130.0 46.1 4.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 79.7 92.3 104.9 121.6 159.4 243.3 532.6 1010.8 1606.3 2143.1 2738.7 3325.9 3959.2 4722.5 6274.2 9855.9 14150.6 16537.0 16889.3 16243.4 15379.5 14876.2 13932.5 11923.6 8375.4 4743.4 2285.7 876.5 272.6 138.4 46.1 4.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 79.7 92.3 109.0 130.0 176.1 318.7 780.1 1426.0 2151.5 2847.7 3506.2 4181.4 4881.8 5880.0 8006.4 11927.8 16285.4 18445.3 18814.4 18357.2 17887.5 17552.0 16331.5 13588.6 9793.0 5997.4 3376.2 1140.8 339.7 142.6 41.9 4.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 67.1 71.3 79.7 96.5 109.0 134.2 192.9 394.2 1023.3 1837.0 2692.6 3552.3 4273.7 5037.0 5804.5 7037.6 9734.3 13995.4 18415.9 20349.4 20739.4 20471.0 20391.3 20223.5 18730.5 15253.6 11206.4 7251.5 4466.6 1405.0 406.8 146.8 41.9 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 67.1 79.7 96.5 113.2 142.6 205.5 469.7 1266.6 2248.0 3233.6 4256.9 5045.4 5896.8 6731.4 8195.1 11462.2 16067.3 20546.5 22253.4 22668.7 22584.8 22899.3 22895.1 21133.6 16918.7 12624.0 8505.5 5561.3 1669.2 473.9 151.0 37.7 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 67.1 79.7 96.5 113.2 146.8 222.3 545.2 1514.0 2663.2 3778.8 4961.5 5812.9 6752.4 7654.1 9352.7 13194.4 18139.1 22681.2 24161.7 24593.7 24698.6 25407.3 25570.9 23532.6 18583.7 14041.6 9759.5 6651.7 1933.4 541.0 155.2 33.6 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 67.1 79.7 96.5 113.2 151.0 243.3 645.9 1748.9 3061.6 4261.1 5431.2 6349.7 7394.0 8446.7 10405.4 14683.2 20341.0 24736.3 26179.0 26564.9 26908.8 27739.2 27554.7 24941.8 19804.1 15069.1 11013.5 7410.8 2201.9 654.3 167.8 37.7 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 62.9 67.1 79.7 96.5 117.4 155.2 268.4 746.5 1983.8 3464.3 4739.2 5901.0 6886.6 8035.7 9243.6 11458.0 16172.1 22542.8 26791.4 28192.2 28540.3 29119.0 30071.1 29538.4 26351.0 21024.6 16100.8 12271.7 8174.1 2470.3 767.5 184.5 37.7 4.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 67.1 79.7 96.5 117.4 155.2 289.4 843.0 2218.6 3862.7 5221.5 6370.7 7419.2 8677.4 10036.3 12510.7 17656.8 24744.7 28846.4 30209.5 30511.5 31325.1 32403.0 31518.0 27756.0 22240.9 17128.4 13525.7 8933.3 2734.5 876.5 197.1 41.9 4.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 67.1 79.7 96.5 117.4 159.4 310.4 943.7 2453.5 4261.1 5699.7 6840.4 7956.0 9319.1 10828.9 13563.4 19145.7 26946.5 30901.5 32222.6 32482.6 33535.3 34734.8 33501.8 29165.2 23461.3 18155.9 14779.7 9692.4 3002.9 989.8 209.7 41.9 4.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 67.1 79.7 96.5 117.4 163.6 318.7 1015.0 2617.1 4470.8 5880.0 7016.6 8199.3 9604.3 11210.6 14129.6 19950.9 27835.7 31773.9 33183.0 33615.0 34839.7 35925.9 34495.8 29932.7 24014.9 19011.5 15484.3 9944.0 3300.7 1077.9 209.7 41.9 4.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 58.7 67.1 79.7 96.5 117.4 167.8 322.9 1086.2 2780.6 4684.7 6056.2 7192.7 8442.6 9893.7 11592.3 14691.6 20756.2 28720.6 32646.2 34147.7 34747.4 36139.8 37117.0 35485.6 30700.2 24564.3 19862.9 16188.9 10199.8 3602.7 1165.9 209.7 41.9 4.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 54.5 62.9 75.5 96.5 117.4 167.8 331.3 1157.5 2944.2 4894.4 6236.5 7368.9 8685.8 10178.9 11973.9 15257.8 21561.4 29609.7 33514.4 35108.1 35875.6 37444.2 38303.9 36479.5 31463.5 25118.0 20718.4 16893.5 10451.5 3900.4 1249.8 205.5 41.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 54.5 62.9 75.5 96.5 117.4 172.0 335.5 1228.8 3107.8 5104.1 6412.6 7545.0 8929.1 10464.1 12355.6 15819.8 22366.7 30494.7 34386.7 36068.5 37008.0 38744.3 39495.0 37469.3 32231.0 25667.4 21569.8 17598.1 10703.1 4198.2 1337.9 205.5 41.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 54.5 62.9 75.5 96.5 117.4 167.8 331.3 1186.9 2994.5 4911.2 6240.7 7352.1 8639.7 10120.2 11927.8 15178.1 21431.4 29437.8 33392.7 34932.0 35695.3 37213.5 38014.6 36131.4 31132.2 24904.1 20642.9 16792.8 10409.5 3929.8 1342.1 226.5 41.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 54.5 62.9 75.5 96.5 117.4 163.6 322.9 1145.0 2881.3 4718.3 6072.9 7155.0 8350.3 9772.1 11500.0 14532.3 20492.0 28380.9 32398.8 33791.2 34382.5 35678.5 36538.3 34797.7 30033.3 24140.8 19716.1 15987.6 10120.2 3661.4 1346.3 243.3 41.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 71.3 92.3 113.2 159.4 318.7 1103.0 2763.9 4521.1 5901.0 6962.1 8060.9 9428.1 11072.2 13890.6 19556.7 27319.8 31404.8 32654.6 33065.6 34147.7 35057.8 33459.9 28934.5 23373.2 18785.0 15178.1 9826.6 3393.0 1346.3 264.2 37.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 71.3 92.3 113.2 155.2 310.4 1061.1 2650.6 4328.2 5729.0 6764.9 7771.5 9080.0 10644.4 13244.7 18617.2 26262.9 30410.8 31513.8 31752.9 32612.7 33577.3 32122.0 27835.7 22609.9 17858.1 14372.9 9533.0 3124.5 1350.5 281.0 37.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 71.3 92.3 113.2 151.0 289.4 952.0 2373.8 3942.4 5280.3 6320.4 7264.0 8438.4 9826.6 12120.7 17065.4 24178.5 28376.7 29559.4 29815.3 30486.3 31358.7 30272.4 26493.6 21481.7 16776.1 13240.5 8815.8 2881.3 1220.5 264.2 37.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 71.3 92.3 113.2 146.8 268.4 847.2 2101.2 3556.5 4831.5 5880.0 6756.6 7792.5 9008.7 11000.9 15513.7 22094.1 26342.6 27609.2 27877.6 28359.9 29140.0 28422.8 25147.3 20349.4 15694.0 12108.1 8098.6 2633.8 1086.2 243.3 33.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 71.3 88.1 109.0 142.6 247.4 738.1 1824.4 3166.5 4382.7 5435.4 6249.1 7150.8 8190.9 9876.9 13961.9 20009.6 24308.5 25654.8 25935.8 26233.6 26917.2 26569.1 23805.2 19221.2 14611.9 10975.7 7381.5 2390.6 956.2 226.5 33.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 71.3 88.1 109.0 138.4 226.5 629.1 1547.6 2780.6 3934.0 4990.9 5741.6 6504.9 7373.1 8752.9 12410.1 17925.2 22274.4 23700.4 23998.2 24107.2 24698.6 24719.5 22459.0 18088.8 13529.9 9843.4 6664.3 2143.1 822.0 205.5 29.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 71.3 88.1 104.9 134.2 205.5 532.6 1308.5 2361.2 3380.4 4311.4 4995.1 5708.1 6509.1 7717.0 10858.3 15845.0 20282.3 21922.1 22215.7 22106.7 22316.4 22152.8 20181.6 16285.4 12108.1 8564.2 5603.2 1853.8 700.4 192.9 33.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 71.3 83.9 104.9 125.8 188.7 436.2 1069.5 1946.0 2826.8 3627.8 4252.7 4915.4 5649.3 6676.9 9302.3 13764.8 18294.3 20148.0 20437.4 20106.1 19934.2 19581.9 17904.2 14481.9 10686.4 7285.0 4542.1 1564.4 574.6 180.3 37.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 67.1 83.9 100.7 121.6 167.8 335.5 830.4 1526.6 2269.0 2948.4 3506.2 4118.5 4785.4 5641.0 7750.5 11684.5 16302.1 18369.8 18655.0 18101.4 17552.0 17015.1 15626.9 12674.3 9264.6 6005.8 3481.0 1270.8 453.0 167.8 41.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 67.1 79.7 96.5 113.2 146.8 239.1 591.4 1107.2 1715.4 2264.8 2759.7 3321.7 3921.4 4600.8 6194.6 9604.3 14310.0 16591.5 16872.5 16100.8 15169.8 14444.2 13349.5 10870.9 7842.8 4726.7 2419.9 981.4 327.1 155.2 46.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 67.1 79.7 92.3 109.0 138.4 209.7 482.3 889.1 1379.8 1828.6 2218.6 2663.2 3141.3 3699.1 4965.7 7696.0 11625.8 13752.2 14045.8 13278.3 12322.0 11550.3 10531.2 8497.1 6114.9 3720.1 1958.6 851.4 306.2 146.8 41.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 50.3 58.7 67.1 75.5 88.1 104.9 125.8 180.3 373.3 666.8 1040.1 1392.4 1681.8 2000.5 2365.4 2797.4 3741.1 5787.7 8941.6 10917.0 11219.0 10455.7 9474.3 8652.3 7712.8 6127.5 4386.9 2717.7 1497.3 717.2 285.2 134.2 41.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 54.5 62.9 75.5 83.9 100.7 117.4 151.0 264.2 444.6 700.4 952.0 1140.8 1337.9 1585.3 1891.5 2512.2 3875.3 6253.3 8077.7 8388.0 7633.1 6626.5 5754.2 4894.4 3753.6 2654.8 1711.2 1031.7 583.0 264.2 125.8 37.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 54.5 62.9 71.3 79.7 96.5 104.9 121.6 155.2 226.5 364.9 515.9 599.7 679.4 805.3 989.8 1283.4 1967.0 3569.1 5238.3 5561.3 4810.5 3778.8 2860.3 2076.0 1379.8 926.9 704.6 570.4 453.0 243.3 113.2 33.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 54.5 62.9 71.3 79.7 92.3 100.7 113.2 134.2 176.1 260.0 364.9 432.0 469.7 532.6 629.1 788.5 1170.1 2122.2 3145.5 3355.2 2923.2 2327.7 1757.3 1304.3 926.9 683.6 562.0 482.3 402.6 251.6 109.0 33.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
50.3 46.1 50.3 58.7 67.1 75.5 83.9 92.3 100.7 113.2 130.0 159.4 213.9 264.2 264.2 260.0 272.6 297.8 373.3 675.2 1056.9 1149.2 1035.9 876.5 658.5 536.8 473.9 440.4 423.6 394.2 352.3 255.8 100.7 29.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
